IESNA:LM-63-2002
[TEST]P1389618
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-760-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (42) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17343.6
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
112.6 145.4 304.9 821.0 1590.3 2181.4 2566.1 2960.2 3457.5 4034.5 4635.0 5441.9 6291.0 7083.8 7862.6 8566.2 9049.4 9218.3 
9176.1 8833.6 8402.1 7787.5 7205.8 7337.1 7942.3 8650.7 9044.8 9091.7 9002.5 8889.9 8134.7 6999.4 4583.4 445.7 
122.0 61.0 42.2 0.0 
112.6 145.4 323.7 811.6 1543.4 2186.1 2584.9 2941.4 3434.0 3992.3 4644.4 5395.0 6239.4 7107.3 7881.3 8575.6 9030.7 9199.6 
9148.0 8847.7 8388.0 7782.8 7252.7 7332.4 7947.0 8608.5 9040.1 9110.4 9011.9 8880.6 8195.6 7032.2 4785.1 
525.4 122.0 61.0 46.9 0.0 
112.6 145.4 295.5 788.1 1463.7 2139.2 2519.2 2899.2 3377.7 3964.1 4602.1 5362.1 6126.8 6910.2 7567.0 8172.2 8664.8 8932.2 
8979.1 8782.0 8444.3 8092.4 7778.1 7665.5 8017.4 8669.5 9162.0 9373.1 9354.4 9274.6 8772.7 7731.2 6014.2 
1224.4 131.4 75.1 56.3 0.0 
112.6 140.7 262.7 689.6 1346.4 1951.6 2481.7 2875.7 3298.0 3907.8 4536.5 5258.9 6037.7 6755.4 7374.7 7853.2 8275.4 8674.1 
8974.4 9049.4 8946.2 8796.1 8707.0 8716.4 8880.6 9340.3 9856.3 10231.6 10325.5 10316.1 9940.8 9110.4 7398.1 
2744.4 145.4 93.8 75.1 0.0 
112.6 136.0 229.9 520.7 1093.1 1721.7 2289.3 2767.8 3194.8 3710.8 4362.9 5061.9 5789.0 6516.2 7219.9 7740.6 8144.0 8458.3 
8749.2 8946.2 9129.2 9171.4 9208.9 9284.0 9448.2 9753.1 10184.7 10550.7 10667.9 10710.2 10400.5 9218.3 7431.0 
4813.2 215.8 122.0 93.8 0.0 
112.6 136.0 206.4 441.0 938.3 1543.4 2153.3 2669.3 3091.5 3593.5 4170.5 4902.4 5653.0 6394.2 7102.6 7674.9 8050.2 8327.0 
8538.1 8721.1 8885.3 9035.4 9171.4 9330.9 9556.1 9842.3 10255.1 10625.7 10747.7 10738.3 10189.4 8965.0 7646.8 
5385.6 642.7 136.0 107.9 0.0 
112.6 131.4 197.0 370.6 788.1 1337.0 1937.5 2505.1 2974.3 3457.5 3997.0 4705.3 5395.0 6089.3 6816.4 7398.1 7862.6 8101.8 
8256.6 8430.2 8613.2 8791.4 9002.5 9241.8 9462.3 9781.3 10180.0 10555.3 10649.2 10517.8 9762.5 8697.6 7656.1 
5488.8 1271.3 159.5 122.0 0.0 
112.6 131.4 164.2 262.7 469.1 891.3 1393.3 1904.7 2505.1 3039.9 3546.6 4048.6 4639.7 5287.1 5948.5 6628.8 7219.9 7618.6 7900.1 
8120.6 8336.4 8524.0 8725.7 8908.7 9087.0 9274.6 9598.3 9893.9 9851.7 9682.8 9011.9 8275.4 7055.7 5413.7 
3222.9 225.2 164.2 0.0 
112.6 126.7 140.7 178.3 262.7 417.5 713.1 1102.4 1543.4 2050.1 2580.2 3133.8 3682.6 4208.1 4747.6 5305.8 5920.4 6455.2 6994.7 
7440.3 7820.3 8144.0 8453.7 8721.1 8950.9 9152.7 9232.4 9162.0 8988.5 8791.4 8200.3 7454.4 6112.7 4574.0 2950.8 
872.6 201.7 0.0 
112.6 122.0 126.7 140.7 159.5 197.0 258.0 351.8 492.6 722.5 1022.7 1369.8 1759.2 2143.9 2617.7 3082.2 3612.3 4194.0 4808.5 5474.7 6150.2 
6764.8 7294.9 7721.8 8115.9 8411.4 8585.0 8585.0 8369.2 8139.3 6947.8 4766.3 2439.5 1158.7 595.8 206.4 197.0 0.0 
112.6 117.3 117.3 117.3 122.0 122.0 126.7 136.0 150.1 168.9 192.3 225.2 258.0 300.2 356.5 431.6 520.7 633.3 788.1 999.2 1290.1 1684.2 2265.9 
2974.3 3912.5 4874.2 5563.8 5676.4 5193.2 4620.9 3321.4 2289.3 1510.6 816.3 281.5 51.6 14.1 0.0 
112.6 112.6 112.6 112.6 107.9 107.9 107.9 103.2 107.9 107.9 112.6 117.3 122.0 126.7 126.7 131.4 136.0 145.4 154.8 173.6 206.4 243.9 323.7 464.4 722.5 
1182.2 1824.9 2261.2 2017.2 1693.5 877.3 426.9 187.7 65.7 32.8 18.8 9.4 0.0 
112.6 112.6 107.9 103.2 98.5 93.8 89.1 89.1 84.4 84.4 84.4 84.4 79.8 79.8 75.1 70.4 65.7 56.3 56.3 51.6 51.6 51.6 51.6 46.9 42.2 46.9 
51.6 56.3 56.3 46.9 28.1 23.5 14.1 14.1 9.4 9.4 9.4 0.0 
112.6 107.9 98.5 89.1 84.4 75.1 70.4 65.7 61.0 56.3 51.6 46.9 37.5 32.8 28.1 18.8 14.1 14.1 9.4 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 0.0 4.7 4.7 
4.7 4.7 9.4 9.4 0.0 
112.6 98.5 89.1 79.8 75.1 65.7 61.0 51.6 42.2 37.5 28.1 23.5 18.8 14.1 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 
4.7 9.4 0.0 
112.6 98.5 84.4 75.1 65.7 56.3 46.9 37.5 23.5 18.8 14.1 9.4 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 
9.4 0.0 
112.6 93.8 79.8 65.7 56.3 46.9 32.8 23.5 14.1 9.4 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 
4.7 0.0 
112.6 89.1 75.1 65.7 51.6 37.5 28.1 18.8 9.4 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 4.7 
0.0 
112.6 89.1 75.1 61.0 51.6 32.8 23.5 14.1 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 
0.0 
112.6 93.8 75.1 61.0 51.6 32.8 23.5 14.1 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
112.6 93.8 75.1 61.0 51.6 32.8 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
112.6 93.8 75.1 61.0 51.6 37.5 28.1 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
